Publish your products
Basin Mounted Sink Knee Push
Basin Mounted Sink Knee Push
Basin Mounted Sink Knee Push
Basin Mounted Sink Knee Push
Basin Mounted Sink Knee Push
Basin Mounted Sink Knee Push
    Syspal Ltd
    Archived

    Basin Mounted Sink Knee Push

    Hygienic and durable range of stainless steel hand wash trough sinks with knee push operation available in one to six stations. Ideal for any hygiene conscious environment. Hygienic grade 304 stainless steel construction Call us for a price for a grade 316 stainless steel sink for outdoor installation Knee push operation - Touch-free 12-15 second turn off water saving feature 5 litres per minute Mixer valve and pedestal models also available WRAS approved knee valve and flexible hose Plumbing Requirements Pre-mixed water Outlet 1½ " (M) BSP Knee valve inlet ؽ" (M) Minimum water pressure: Knee push - 0.7bar Dimensions: (Length x Width x Height unless stated)One-station - L575 x W420 x H537m Two-station - L1075 x W420 x H537mmmThree-station - L1575 x W420 x H537mm Four-station - L2075 x W420 x H537mm Five-station - L2575 x W420 x H537mm Six-station - L3075 x W420 x H537mm
    Technical specification
    • Unique ref.SinkKneePush
    • Product familySinks
    • Product groupC/W Knee Push
    • TypeObject (single object)
    • Date of publishing2020-10-30
    • Edition number1
    • Height (mm)573
    • Width (mm)420
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_87_97
    • Uniclass 2015 DescriptionWashbasin spouts
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit