Publish your products
Basin Mounted Sink Sensor Tap
Basin Mounted Sink Sensor Tap
Basin Mounted Sink Sensor Tap
    Syspal Ltd
    Archived

    Basin Mounted Sink Sensor Tap

    All stainless steel hand washing trough sinks with our new touch-free sensor tap providing a hygienic hand washing sink solution - Available in one to six stations.Hygienic grade 304 stainless steel construction Call us for a price for a grade 316 stainless steel sink for outdoor installation Touch-free sensor operation 12-15 second turn off water saving feature 5 litres per minute Mixer valve and pedestal models also available Features: Battery operated No mains required Battery capable of up to 350,000 cycles Water saving Plumbing Requirements: Outlet 1½ " (M) BSP Knee valve inlet ؽ" (M) Minimum water pressure: Sensor - 1 bar Dimensions: (Length x Width x Height unless stated) One-station - L575 x W420 x H537mm Two-station - L1075 x W420 x H537mm Three-station - L1575 x W420 x H537mm Four-station - L2075 x W420 x H537mm Five-station - L2575 x W420 x H537mm Six-station - L3075 x W420 x H537mm
    Technical specification
    • Unique ref.SinkSensorTap
    • Product familySinks
    • Product groupC/W Sensor
    • TypeObject (single object)
    • Date of publishing2020-10-30
    • Edition number1
    • Height (mm)573
    • Width (mm)420
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_87_97
    • Uniclass 2015 DescriptionWashbasin spouts