Publish your products
Topvex TR Series. Compact AHU
Systemair

Topvex TR Series. Compact AHU

4.8 out of 5 stars4.8(5 reviews)
Topvex TR is a range of air handling units capable of providing all the heating/cooling and ventilation for the building. Common applications include offices, shops, banks, daycares and similar facilities. Airflow from 300 to 1,800 cfm.
  • Airflows 300 - 1,800 cfm
  • Integral automatic control system for heating/cooling ventilation
  • Integrated control system
    • pre-programmed controller
    • BMS compatible
  • Constant airflow- (CAV) or duct pressure- (VAV) controlling
  • Low sound level

Topvex TR is a range of air handling units capable of providing all the heating/cooling and ventilation for the building. Common applications include offices, shops, banks, daycares and similar facilities.

It could not be simpler!
The units are supplied preprogrammed, tested and ready to install. Connect the duct system, any external components, the power supply, and set the timer and fan speed. Installation is now complete.

Easy to inspect
To make inspections and maintenance even easier both fans and rotating heat exchangers are easy to remove. All electrical cables are fitted with quick connectors so the fans can be released quickly and easily.

Space-saving top connection
With Topvex TR the ducts are connected on the top of the unit These units take up little space and are easy to install in existing premises. Compared with roof-mounted units Topvex TR is easier to install, as you don't need to hire cranes for lifting the unit into place or cut holes in the roof. With one unit placed inside the building, service and maintenance are also simplified.

EC fan motors
Unlike motors with frequency converters, EC motors ensure excellent efficiency even at low speeds. This contributes to low operating costs. EC motors are also very quiet when running at high and low speeds.

Pre-heater
The pre-heater enables the system to perform in extremely cold climates to preserve performance and ensure a continuous supply of air. It does this by warming the outdoor air before it enters the energy recovery wheel. The preheater is designed to keep the temperature above the frost threshold while remaining within the temperature range of the system.
Technical specification
  • Unique ref.systemair-topvex-tr
  • Product familyAir Handling Units
  • Product groupTopvex TR Series
  • TypeObject (single object)
  • Date of publishing2013-09-20
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit