Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/82c4e94c-d421-4d1e-a05f-867245744464
Home
Categories
Plumbing
Other Plumbing
065X Swing Nozzle, 18" Length, 6-3/8" Clearance
Available in United States
T&S Brass & Bronze Works
Follow
065X Swing Nozzle, 18" Length, 6-3/8" Clearance
065X, Swing Nozzle, 18" Length, 6-3/8" Clearance
Download
Specification
Specification
18" swing nozzle, B-PT stream regulator outlet, Series 1, Fits all T&S swivel outlet faucets
Technical specification
Technical specification
Unique ref.
ts-brass-065X
Product family
Parts & Accessories
Product group
Nozzles, Goosenecks & Spouts
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/065X
Installation instructions
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/065X
Instruction video
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/065X
Technical description
https://www.tsbrass.com/products/nozzles-goosenecks-spouts/nozzles-goosenecks-spouts/065X
Related
Related
Manufactured in
United States
Weight Net (Kg)
0.92
Classification
Classification
BIMobject Category
Plumbing - Other Plumbing
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-3950 Waste Drain Valve, Twist Handle, 3-1/2" x 2" & 1-1/2" Adapter
Download
T&S Brass & Bronze Works
114X Big-Flo 12" Swing Nozzle
Download
T&S Brass & Bronze Works
131X Swivel Gooseneck, 2-13/16" Spread, 4-3/4" Height, 2-1/2" Clearance
Download
T&S Brass & Bronze Works
061X Swing Nozzle, 10" Length, 3-5/8" Clearance
Download
T&S Brass & Bronze Works
B-3940 Waste Drain Valve, Twist Handle, 3" x 2" & 1-1/2" Adapter
Download
T&S Brass & Bronze Works
064X Swing Nozzle, 16" Length, 5-15/16" Clearance
Download