Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/18a284a9-3319-4fe0-84f8-ecf5aacea9c6
Home
Categories
Kitchen
Taps & Mixers
B-0182 Kettle Kaddy, 18" Double Joint Nozzle, Spray Valve & 104" Hose, Hot & Cold Controls
Available in United States
T&S Brass & Bronze Works
Follow
B-0182 Kettle Kaddy, 18" Double Joint Nozzle, Spray Valve & 104" Hose, Hot & Cold Controls
B-0182, Kettle Kaddy, 18" Double Joint Nozzle, Spray Valve & 104" Hose, Hot & Cold Controls
Download
Specification
Specification
Stanchion w/ polished chrome plated brass body, 18" double joint swing nozzle, On/off volume control outlet with insulated grip
Technical specification
Technical specification
Unique ref.
ts-brass-B-0182
Product family
Manual Faucets
Product group
Kettle Kaddies
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/kettle-kaddies/kettle-kaddies/B-0182
Installation instructions
https://www.tsbrass.com/products/kettle-kaddies/kettle-kaddies/B-0182
Instruction video
https://www.tsbrass.com/products/kettle-kaddies/kettle-kaddies/B-0182
Technical description
https://www.tsbrass.com/products/kettle-kaddies/kettle-kaddies/B-0182
Related
Related
Manufactured in
United States
Weight Net (Kg)
40
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-10CRBJST EasyInstall Pre-Rinse, 8" Wall Mount Faucet, Ceramas, ADF, 061X, B-0230-K, Tee, Swivel
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
5HR-242-12 Hose Reel, Open, Powder Coated Steel, 3/8" x 50' ID Hose, Front Trigger Water Gun (Brass)
Download
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download