Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/1aeb04b6-458a-4d1c-9cfc-4118619ecb84
Home
Categories
Kitchen
Taps & Mixers
B-0672-POL Service Sink Faucet, Wall Mount, 8" Centers, Pail Hook, Plain End Outlet, Polished Chrome
Available in United States
T&S Brass & Bronze Works
Follow
B-0672-POL Service Sink Faucet, Wall Mount, 8" Centers, Pail Hook, Plain End Outlet, Polished Chrome
Service Sink Faucet, Wall Mount, 8" Centers, Pail Hook, Plain End Outlet, Polished Chrome
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 22.26 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-0672-POL
Product family
Mixing Faucets
Product group
Manual Faucets
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
3.69
Width (inches)
12.62
Depth (inches)
4.62
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-0672-POL&loc_cat=Manual+Faucets
Product certification
https://www.tsbrass.com/overview.php?pid=B-0672-POL&loc_cat=Manual+Faucets?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
5
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
HG-4D-36 Gas Hose w/Quick Disconnect, 3/4" NPT, 36" Long
Download