Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/8954bafb-1381-4019-8691-0f93029cada0
Home
Categories
Plumbing
Other Plumbing
B-0970-01 Vacuum Breaker, 3/8" NPT Inlet & Outlet, Dual Check, (2) 053A & (1) 146X Adapters
Available in United States
T&S Brass & Bronze Works
Follow
B-0970-01 Vacuum Breaker, 3/8" NPT Inlet & Outlet, Dual Check, (2) 053A & (1) 146X Adapters
B-0970-01, Vacuum Breaker, 3/8" NPT Inlet & Outlet, Dual Check, (2) 053A & (1) 146X Adapters
Download
Specification
Specification
In-line 3/8" continuous pressure vacuum breaker w/ polished chrome plated brass body, Coupling nut w/ 3/4-14 UN female inlet, Adapter with 3/4-14 UN male outlet
Technical specification
Technical specification
Unique ref.
ts-brass-B-0970-01
Product family
Parts & Accessories
Product group
Vacuum Breakers
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/vacuum-breakers/vacuum-breakers/B-0970-01
Installation instructions
https://www.tsbrass.com/products/vacuum-breakers/vacuum-breakers/B-0970-01
Instruction video
https://www.tsbrass.com/products/vacuum-breakers/vacuum-breakers/B-0970-01
Technical description
https://www.tsbrass.com/products/vacuum-breakers/vacuum-breakers/B-0970-01
Related
Related
Manufactured in
United States
Weight Net (Kg)
0.9
Classification
Classification
BIMobject Category
Plumbing - Other Plumbing
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-3950 Waste Drain Valve, Twist Handle, 3-1/2" x 2" & 1-1/2" Adapter
Download
T&S Brass & Bronze Works
114X Big-Flo 12" Swing Nozzle
Download
T&S Brass & Bronze Works
131X Swivel Gooseneck, 2-13/16" Spread, 4-3/4" Height, 2-1/2" Clearance
Download
T&S Brass & Bronze Works
061X Swing Nozzle, 10" Length, 3-5/8" Clearance
Download
T&S Brass & Bronze Works
B-3940 Waste Drain Valve, Twist Handle, 3" x 2" & 1-1/2" Adapter
Download
T&S Brass & Bronze Works
064X Swing Nozzle, 16" Length, 5-15/16" Clearance
Download