Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/b17f63ff-05f1-4f13-a9ea-282dc75425a6
Home
Categories
Kitchen
Taps & Mixers
B-2299-CR 8" Double Pantry Faucet, Wall Mount, Ceramas, 14" Swing Nozzle, 1/2" NPT Female Inlets
Available in United States
T&S Brass & Bronze Works
Follow
B-2299-CR 8" Double Pantry Faucet, Wall Mount, Ceramas, 14" Swing Nozzle, 1/2" NPT Female Inlets
B-2299-CR, 8" Double Pantry Faucet, Wall Mount, Ceramas, 14" Swing Nozzle, 1/2" NPT Female Inlets
Download
Specification
Specification
8" wall mount mixing faucet with polished chrome plated brass body, 14" swing nozzle, Lock washer provided for rigid application
Technical specification
Technical specification
Unique ref.
ts-brass-B-2299-CR
Product family
Manual Faucets
Product group
Pantry Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-2299-CR
Installation instructions
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-2299-CR
Instruction video
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-2299-CR
Technical description
https://www.tsbrass.com/products/pantry-faucets/pantry-faucets/B-2299-CR
Related
Related
Manufactured in
United States
Weight Net (Kg)
5.85
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-0133-10CRBJST EasyInstall Pre-Rinse, 8" Wall Mount Faucet, Ceramas, ADF, 061X, B-0230-K, Tee, Swivel
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
5HR-242-12 Hose Reel, Open, Powder Coated Steel, 3/8" x 50' ID Hose, Front Trigger Water Gun (Brass)
Download
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download