Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/36425b2a-71dd-494a-9f41-f78275352eb5
Home
Categories
Medical
Laboratory Equipment
BL-4000-01 Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Available in United States
T&S Brass & Bronze Works
Follow
BL-4000-01 Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Download
Specification
Specification
Pressure: Temperature - 32 F - 125 F
Technical specification
Technical specification
Unique ref.
ts-brass-BL-4000-01
Product family
Laboratory Equipment
Product group
Laboratory Products
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
1.88
Width (inches)
0.38
Depth (inches)
3.88
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=BL-4000-01&loc_cat=Laboratory+Products
Product certification
https://www.tsbrass.com/overview.php?pid=BL-4000-01&loc_cat=Laboratory+Products?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
0.58
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-6005-02 Lab Fixture, Gas & Water, 2 Gas Cocks, 6" VB Gooseneck w/ Serrated Tip, 3/8" NPT Inlets
Download
T&S Brass & Bronze Works
BL-5705-01 Lab Faucet, Single Temp. Control, Swivel/Rigid Gooseneck, Serrated Tip, 4-Arm Handle
Download
T&S Brass & Bronze Works
BL-4250-01 Lab Panel Flange with Hose Cock, 3/8" NPT Female Inlet
Download
T&S Brass & Bronze Works
BL-4200-02 Lab Turret, Tapered w/Two 180 Degree Hose Cocks
Download
T&S Brass & Bronze Works
BL-4210-02 Lab Turret, Tapered w/ (2) 180Deg Needle HoseCocks
Download
T&S Brass & Bronze Works
BL-5850-01TL Lab Faucet, Tin Lined, Single Temp, Swivel/Rigid Gooseneck, Serrated Tip, Fast Self Closin
Download