Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/d7ecaec5-333b-4783-b658-2fcbeddd7522
Home
Categories
Medical
Laboratory Equipment
BL-9505-01 Lab Faucet, Single Control, Grey PVC, Rigid Gooseneck, Serrated Tip, 3/8" NPT Female Inlet
Available in United States
T&S Brass & Bronze Works
Follow
BL-9505-01 Lab Faucet, Single Control, Grey PVC, Rigid Gooseneck, Serrated Tip, 3/8" NPT Female Inlet
Lab Faucet, Single Control, Grey PVC, Rigid Gooseneck, Serrated Tip, 3/8" NPT Female Inlet
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.93 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-BL-9505-01
Product family
Laboratory Equipment
Product group
Laboratory Products
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
11.88
Width (inches)
4.06
Depth (inches)
7.19
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=BL-9505-01&loc_cat=Laboratory+Products
Product certification
https://www.tsbrass.com/overview.php?pid=BL-9505-01&loc_cat=Laboratory+Products?tab=3
Related
Related
Material main
PVC
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
1.34
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-4250-01 Lab Panel Flange with Hose Cock, 3/8" NPT Female Inlet
Download
T&S Brass & Bronze Works
BL-5705-01 Lab Faucet, Single Temp. Control, Swivel/Rigid Gooseneck, Serrated Tip, 4-Arm Handle
Download
T&S Brass & Bronze Works
BL-5850-01TL Lab Faucet, Tin Lined, Single Temp, Swivel/Rigid Gooseneck, Serrated Tip, Fast Self Closin
Download
T&S Brass & Bronze Works
BL-5700-08 Lab Mixing Faucet, Rigid Vac. Breaker Nozzle, Serrated Tip
Download
T&S Brass & Bronze Works
BL-5707-01 Lab Faucet, Single Temp, Anti-Rotation, Swivel/Rigid Vacuum Breaker Nozzle, Serrated Tip
Download
T&S Brass & Bronze Works
BL-4210-0 Tapered Lab Turret w/ (2) 90Deg Needle HoseCocks
Download