Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/6d81a005-27d2-4e8a-9b42-220c912af9ad
Home
Categories
Kitchen
Taps & Mixers
HW-4D-48 Water Hose w/ Quick Disconnect, 3/4" Diameter, 48" Long
Available in United States
T&S Brass & Bronze Works
Follow
HW-4D-48 Water Hose w/ Quick Disconnect, 3/4" Diameter, 48" Long
HW-4D-48, Water Hose w/ Quick Disconnect, 3/4" Diameter, 48" Long
Download
Specification
Specification
48" coated water connector hose (blue), 3/4" NPT male welded fitting ends, 3/4" NPT female quick-disconnect
Technical specification
Technical specification
Unique ref.
ts-brass-HW-4D-48
Product family
Appliance Connectors
Product group
Appliance Connectors
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HW-4D-48
Installation instructions
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HW-4D-48
Instruction video
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HW-4D-48
Technical description
https://www.tsbrass.com/products/applianceconnectors/applianceconnectors/HW-4D-48
Related
Related
Manufactured in
United States
Weight Net (Kg)
5.05
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
T&S Brass & Bronze Works
B-1230 Glass Filler Water Station, Pedestal Glass Filler and Drip Pan
Download
T&S Brass & Bronze Works
B-0231-EE-CR 8" c/c Double Pantry Faucet, Wall Mount, Ceramas, 12" Swing Nozzle, 00EE Male Inlets
Download
T&S Brass & Bronze Works
B-0133-10CRBJST EasyInstall Pre-Rinse, 8" Wall Mount Faucet, Ceramas, ADF, 061X, B-0230-K, Tee, Swivel
Download
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download
T&S Brass & Bronze Works
B-0309 Double Pantry Faucet, Single Hole Base, Swivel Gooseneck, Wrist Handles
Download