Publish your products
B-0133-U12-CR-B ULTRARINSE PRU w/ 8" Wall Mount Mixing Faucet, Quarter-Turn Cerama Cartridges w/ Check Valves, Levers, Add-On Faucet w/ 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, 1.15 GPM Spray Valve & 1/2" Female NPT Inlets

B-0133-U12-CR-B ULTRARINSE PRU w/ 8" Wall Mount Mixing Faucet, Quarter-Turn Cerama Cartridges w/ Check Valves, Levers, Add-On Faucet w/ 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, 1.15 GPM Spray Valve & 1/2" Female NPT Inlets

B-0133-U12-CR-B, ULTRARINSE PRU w/ 8" Wall Mount Mixing Faucet, Quarter-Turn Cerama Cartridges w/ Check Valves, Levers, Add-On Faucet w/ 12" Swing Nozzle, 10" 1.5 GPM Sprayer Arm, 1.15 GPM Spray Valve & 1/2" Female NPT Inlets
Specification
  • 8” wall mount mixing faucet w/ polished chromeplated brass body, EasyInstall add-on faucet w/ polished chrome platedbrass body, 12” swing nozzle w/ stream regulator outlet (Series 1)
Technical specification
  • Unique ref.ts-brass-B-0133-U12-CR-B
  • Product familyPre-Rinse Units
  • Product groupPre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Manufactured inUnited States
  • Weight Net (Kg)15.05
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit