Publish your products
B-0156 Add-On Faucet, 12" Nozzle, Lever Handle, Eterna Cartridge
B-0156 Add-On Faucet, 12" Nozzle, Lever Handle, Eterna Cartridge

    B-0156 Add-On Faucet, 12" Nozzle, Lever Handle, Eterna Cartridge

    Add-on faucet with polished chrome plated brass body, 3/8" NPT female outlet, 12" swing nozzle with stream regulator outlet, compression cartridge, lever handle and 3/8" NPT male inlet. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. Meets ADA ANSI/ICC A117.1 requirements.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 9.73 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0156
    • Product familySingle Faucets
    • Product groupAdd-On Faucet
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (inches)11.25
    • Width (inches)1.38
    • Depth (inches)14.31
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit