Publish your products
B-0167 Spray Assembly, 8" Wall Mount Base Faucet, VB Outlet, Angled Spray Valve, 68" Flex SS Hose

B-0167 Spray Assembly, 8" Wall Mount Base Faucet, VB Outlet, Angled Spray Valve, 68" Flex SS Hose

Spray Assembly, 8" Wall Mount Base Faucet, VB Outlet, Angled Spray Valve, 68" Flex SS Hose
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 3.93 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-0167
  • Product familyMixing Faucets
  • Product groupPre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)10
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit