Publish your products
B-2711-VF05 Single Lever Faucet, 4" Centerset, 4" Handle, 0.5 GPM VR Outlet Device

B-2711-VF05 Single Lever Faucet, 4" Centerset, 4" Handle, 0.5 GPM VR Outlet Device

Single Lever Faucet, 4" Centerset, 4" Handle, 0.5 GPM VR Outlet Device
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.50 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-2711-VF05
  • Product familyMixing Faucets
  • Product groupManual Faucets
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (inches)4.81
  • Width (inches)5.75
  • Depth (inches)5.53
Related
  • Material mainChrome
  • Designed inUnited States
  • Manufactured inChina
  • Weight Net (Lbs)4.5
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit