Publish your products
B-7122-C02 Hose Reel,Enclosed,Stainless Steel,30'Hose,3/8"ID with Rear Trigger Water Gun
B-7122-C02 Hose Reel,Enclosed,Stainless Steel,30'Hose,3/8"ID with Rear Trigger Water Gun
B-7122-C02 Hose Reel,Enclosed,Stainless Steel,30'Hose,3/8"ID with Rear Trigger Water Gun

    B-7122-C02 Hose Reel,Enclosed,Stainless Steel,30'Hose,3/8"ID with Rear Trigger Water Gun

    Hose Reel,Enclosed,Stainless Steel,30'Hose,3/8"ID with Rear Trigger Water Gun
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 4.30 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-7122-C02
    • Product familyMixing Faucets
    • Product groupWashdown Solutions
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (inches)15.38
    • Width (inches)6.44
    • Depth (inches)16.44
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inChina
    • Weight Net (Lbs)48
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit