Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/a378bc7d-4df1-4644-9806-0ad617412d97
Home
Categories
Kitchen
Taps & Mixers
B-7232-05 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 35' Hose, Front Trigger Water Gun
Available in United States
T&S Brass & Bronze Works
Follow
B-7232-05 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 35' Hose, Front Trigger Water Gun
Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 35' Hose, Front Trigger Water Gun
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 200 F, Flow Rate: 4.10 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-B-7232-05
Product family
Mixing Faucets
Product group
Washdown Solutions
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
18
Width (inches)
7.19
Depth (inches)
16.56
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=B-7232-05&loc_cat=Washdown+Solutions
Installation instructions
https://www.tsbrass.com/drawings/098/098-014921-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=B-7232-05&loc_cat=Washdown+Solutions?tab=3
Related
Related
Material main
Stainless steel
Designed in
United States
Manufactured in
China
Weight Net (Lbs)
42.25
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
B-0455-04-963VB Elevated B-0963 Vacuum Breaker Unit (1/2" NPT) w/ Angled Slip Flanges, 4-1/4" Centers
Download
T&S Brass & Bronze Works
5HR-232 Hose Reel, Open, Powder Coated Steel, 35' x 3/8" ID Hose EQUIP
Download
T&S Brass & Bronze Works
B-0331-CC Faucet, Wall Mount, 8" Centers, Swivel Gooseneck, 1/2" NPT Male Inlets
Download
T&S Brass & Bronze Works
B-1230-12 Water Station w/ 12" Pedestal Glass Filler & Drip Pan Assembly
Download
T&S Brass & Bronze Works
B-1142 Workboard Faucet, Deck Mount, 8" Centers, 6" Swivel Gooseneck, Lever Handles
Download