Publish your products
ProGUARD DP Insulated Concrete Board
ProGUARD DP Insulated Concrete Board
ProGUARD DP Insulated Concrete Board
ProGUARD DP Insulated Concrete Board
ProGUARD DP Insulated Concrete Board
ProGUARD DP Insulated Concrete Board
    T. Clear

    ProGUARD DP Insulated Concrete Board

    ProGUARD DP Insulated Concrete Board consists of 1/4" Util-A-Crete Concrete Backerboard laminated to a continuous layer of rigid insulation providing a wall system that's ready-to-finish and installs faster than conventional building techniques.  ProGUARD DP also provides drainage planes cut into the insulation to allow moisture to migrate down the wall assembly to flashing lines.  By putting the insulation on the outside of the wall assembly, heat transfer through the studs or concrete is greatly reduced and the thermal efficiency of the wall system is significantly increased.

    Technical specification
    • Unique ref.proguard-insulated-concrete-board
    • Product familyInsulated Concrete
    • Product groupInsulated Concrete Board
    • TypeBuilding Material
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)2
    • Width (inches)96
    • Depth (inches)36
    Related
    • Material mainInsulation
    • Material secondaryConcrete
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_71_50_22
    • Uniclass 2015 DescriptionComposite panels
    • CSI MasterFormat 2014 Code06 16 13
    • CSI MasterFormat 2014 TitleInsulating Sheathing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States