Publish your products
ThermaDRY Insulating Drainage Panels
ThermaDRY Insulating Drainage Panels
ThermaDRY Insulating Drainage Panels
    T. Clear

    ThermaDRY Insulating Drainage Panels

    ThermaDRY Insulating Drainage Panels are manufactured with a series of closely spaced vertical and horizontal channels that help direct ground water flow to the French Drain.  Adhered to the channeled surface is a spunbonded geotextile filtration fabric preventing soil from entering and clogging the channels.  ThermaDRY provides R-10 insulation value with the new low GWP foam from Dupont.

    Specification
    • Primary Benefits:

      • Protect against freeze-thaw cycling of foundation
      • Protect foundation, waterproofing during backfill
      • Provide high drainage rates
      • Provide predictable long-term insulation value
      • Limit compressive creep deformation to less than 5% over 20 years
      • Protect foundation against soil-water hydrostatic pressures
    Technical specification
    • Unique ref.thermadry-insulating-drainage-panels
    • Product familyDrainage Panel
    • Product groupInsulated Drainage Panel
    • TypeBuilding Material
    • Date of publishing2025-01-09
    • Edition number1
    • Height (inches)2
    • Width (inches)96
    • Depth (inches)24
    Related
    • Material mainExtruded polystyrene (XPS)
    • Material secondaryInsulation
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 13
    • CSI MasterFormat 2014 TitleBoard Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States