TAKE POWER FOR A SPIN
The new Tadano AS-63HD Heavy Duty changes the game for aerial work platforms everywhere.
Traditionally, aerial work platforms have been filled with compromises. Weight limits, maneuverability, and other drawbacks that can make simple lifts more challenging, costing businesses time and resources.
The new AS-63HD Heavy Duty crushes the old limits of AWPs by taking the maneuverability of a boom lift and fusing it with the power of a scissor lift. With a massive 2205 lb (1000 kg) of lifting capacity, 360° of continuous platform rotation and Tadano’s innovative 4-Motion Control for easy operation, it redefines what’s possible from a work platform.
And makes lifting faster, easier and more powerful than ever before.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belgium | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Bosnia and Herzegovina | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bulgaria | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Croatia | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Cyprus | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Czech Republic | China | Cayman Islands | Chad | Paraguay | Nauru |
Denmark | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Estonia | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Faroe Islands | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Finland | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
France | India | Dominica | Egypt | Northern Mariana Islands | |
Germany | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Gibraltar | Iraq | El Salvador | Eritrea | Papua New Guinea | |
Greece | Israel | Greenland | Eswatini | Pitcairn Islands | |
Guernsey | Japan | Grenada | Ethiopia | Samoa | |
Hungary | Jordan | Guadeloupe | Gabon | Solomon Islands | |
Iceland | Kazakhstan | Guatemala | Ghana | Timor-Leste | |
Ireland | Kuwait | Haiti | Guinea | Tokelau | |
Isle of Man | Kyrgyzstan | Honduras | Guinea-Bissau | Tonga | |
Italy | Laos | Jamaica | Kenya | Tuvalu | |
Jersey | Lebanon | Martinique | Lesotho | United States Minor Outlying Islands | |
Latvia | Macau | Mexico | Liberia | Vanuatu | |
Liechtenstein | Malaysia | Montserrat | Libya | Wallis and Futuna | |
Lithuania | Maldives | Nicaragua | Madagascar | ||
Luxembourg | Mongolia | Panama | Malawi | ||
Malta | Myanmar (Burma) | Puerto Rico | Mali | ||
Moldova | Nepal | Saint Kitts and Nevis | Mauritania | ||
Monaco | Oman | Saint Lucia | Mauritius | ||
Montenegro | Pakistan | Saint Pierre and Miquelon | Mayotte | ||
Netherlands | Palestine | Saint Vincent and the Grenadines | Morocco | ||
North Macedonia | Philippines | Saint-Barthélemy | Mozambique | ||
Norway | Qatar | Sint Maarten | Namibia | ||
Poland | Saudi Arabia | The Bahamas | Niger | ||
Portugal | Singapore | Trinidad and Tobago | Nigeria | ||
Romania | South Korea | Turks and Caicos Islands | Republic of the Congo | ||
San Marino | Sri Lanka | U.S. Virgin Islands | Reunion | ||
Serbia | Syria | United States | Rwanda | ||
Slovakia | Taiwan | Saint Helena | |||
Slovenia | Tajikistan | São Tomé and Príncipe | |||
Spain | Thailand | Senegal | |||
Svalbard and Jan Mayen | Türkiye | Seychelles | |||
Sweden | Turkmenistan | Sierra Leone | |||
Switzerland | United Arab Emirates | Somalia | |||
United Kingdom | Uzbekistan | South Africa | |||
Vatican City | Vietnam | South Sudan | |||
Yemen | Sudan | ||||
Tanzania | |||||
The Gambia | |||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |