Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tadano/products/1892d5bb-0e36-4fd6-a163-d42d63cbcba5
Home
Categories
Construction
Aerial Equipment
AT-320XTG-1
Unavailable in United States
Tadano [タダノ]
Follow
AT-320XTG-1
This product is only available in Japan.
Download
Technical specification
Technical specification
Unique ref.
at-320xtg-1
Product family
Aerial Work Platform
Product group
Sky Boy
Type
Object (single object)
Date of publishing
2024-12-11
Edition number
1
Height (mm)
3700
Width (mm)
2190
Depth (mm)
8670
Links
Links
Product url
https://www.tadano.com/japan/products/awp/at-320xtg/
Related
Related
Material main
Steel
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
7930
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
Region availability
Asia
Japan
Similar products
Haulotte
H12SX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
H18SX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
SIGMA 16 PRO - Electric articulating boom - MEWP
Download