Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tadano/products/fd14ff46-4fae-448b-88ed-d4b6cf78b88e
Home
Categories
Construction
Aerial Equipment
AT-530CG-1
Unavailable in United States
Tadano [タダノ]
Follow
AT-530CG-1
This product is only available in Japan.
Download
Technical specification
Technical specification
Unique ref.
at-530cg-1
Product family
Aerial Work Platform
Product group
Hyper Deck
Type
Object (single object)
Date of publishing
2023-05-29
Edition number
1
Height (mm)
3440
Width (mm)
2490
Depth (mm)
11950
Links
Links
Product url
https://www.tadano.com/japan/products/hyperdeck/at-530cg/
Related
Related
Material main
Steel
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
24860
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
Region availability
Asia
Japan
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download