Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tadano/products/5552e27c-bf1a-4b04-b32b-170efd368ac0
Home
Categories
Construction
Aerial Equipment
NUL090-6
Unavailable in United States
Tadano [タダノ]
Follow
NUL090-6
This product is only available in Japan.
Download
Technical specification
Technical specification
Unique ref.
nul090-6
Product family
Aerial Work Platform
Product group
Self Propelled Aerial Work Platform
Type
Object (single object)
Date of publishing
2024-12-11
Edition number
1
Height (mm)
2260
Width (mm)
1750
Depth (mm)
5100
Links
Links
Product url
https://www.tadano-utilities.com/products/former/
Related
Related
Material main
Steel
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
3750
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
Region availability
Asia
Japan
Similar products
Haulotte
COMPACT 10 - Electric Scissors lifts - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT 28 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download
Haulotte
HA20 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download