Publish your products
HOME YARD ROOF SYSTEM
HOME YARD ROOF SYSTEM
HOME YARD ROOF SYSTEM

    HOME YARD ROOF SYSTEM

    We offer highly designed roof spaces for various scenes, creating luxurious spaces for carports, entrances, gardens, and more. The three-dimensional design of the simple frame harmonizes beautifully with the building, allowing for unique spatial expression. Our products can be used extensively from the gate area to screens and carports, providing a wide range of solutions for exterior design.

    Specification
    • 1.HOME YARD ROOF SYSTEM_HYR Ⅱ_Single

       SIZE:W1300,2000,2700,3000×L2000,2667,3333,4000,4667,5333,6000×H2400,3000,3700

       COLOR:Natural Pine|Matte White|Brown Ebony|Dark Pine
           Matte White|Rustic Copper|Matte Light Gray|Matte Beige|Black Ebony|Matte Dark Gray|Kyo-machiya Kakicha

      2.HOME YARD ROOF SYSTEM_HYR Ⅱ_Double

       SIZE:W2600,4000×L2000,2667,3333,4000,4667,5333,6000×H2400,3000,3700

       COLOR:Natural Pine|Matte White|Brown Ebony|Dark Pine
           Matte White|Rustic Copper|Matte Light Gray|Matte Beige|Black Ebony|Matte Dark Gray|Kyo-machiya Kakicha

      3.HOME YARD ROOF Ⅱ_Single_with wall type

       SIZE:W1300,2000,2700,3000×L2000,2667,3333,4000,4667,5333×H2400,3000,3700

       COLOR:Natural Pine|Matte White|Brown Ebony|Dark Pine
           Matte White|Rustic Copper|Matte Light Gray|Matte Beige|Black Ebony|Matte Dark Gray|Kyo-machiya Kakicha

      4.HOME YARD ROOF Ⅱ_Double_with wall type

       SIZE:W2600,4000×L2000,2667,3333,4000,4667,5333×H2400,3000,3700

       COLOR:Natural Pine|Matte White|Brown Ebony|Dark Pine
           Matte White|Rustic Copper|Matte Light Gray|Matte Beige|Black Ebony|Matte Dark Gray|Kyo-machiya Kakicha

    Technical specification
    • Unique ref.home-yard-roof-system
    • TypeObject (single object)
    • Date of publishing2024-04-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit