Publish your products
PatioMove

PatioMove

The Patio Move is a terrace item that allows for manual opening and closing using the included manual handle. It features adjustable ceiling louvers in the roof section, allowing you to adjust the angle of the louvers. This enables you to customize the angle of the louvers to your liking based on the weather conditions of the day, such as sunlight, wind flow, and the season or daily situation. Additionally, by adjusting the angle of the louvers, you can block sunlight and release heat.

Specification
  • 1.PatioMove

     SIZE:3×3m|3×4m|3×6m

     COLOR:Black|White

Technical specification
  • Unique ref.patiomove
  • TypeObject (single object)
  • Date of publishing2024-04-30
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit