Publish your products
The Zamia in a terracotta pot. Artificial plant
Tanaman

The Zamia in a terracotta pot. Artificial plant

4.7 out of 5 stars4.7(7 reviews)

Ref A-PT15-FC15
The Zamia (H.130 cm) assembled in a round terracotta pot, in Ficonstone (D. 40 cm x H. 44 cm). The pot is finished in topsoil.

This plant can be fireproofed with a french certificate.

Specification
  • A pretty, round pot with a wavy effect is home to a plant with rigid stems and small, rounded leaves.

Technical specification
  • Unique ref.the-zamia-in-a-terracotta-pot-artificial
  • Product familyPotted Plants
  • Product groupPotted plants
  • TypeObject (single object)
  • Date of publishing2025-08-25
  • Edition number1
  • Height (mm)1300
  • Width (mm)550
Related
  • Material mainComposite
  • Material secondaryPolyester
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration
  • Uniclass 2015 CodePr_45_30_04
  • Uniclass 2015 DescriptionArtificial plants

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products

3.9 out of 5 stars 3.9 (36)
3.7 out of 5 stars 3.7 (24)
3.6 out of 5 stars 3.6 (5)
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit