Publish your products
Base Cabinet Oven
Tantum

Base Cabinet Oven

4.6 out of 5 stars4.6(5 reviews)

Dimensions and design can be customized.
High preassure laminate on marine-grade plywood.
Soft rounded and clear coated edges and corners.

Specification
  • .

Technical specification
  • Unique ref.Base_cabinet_oven
  • Product familyTantum
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2020-03-12
  • Edition number1
  • Height (mm)720
  • Depth (mm)600
Links
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 17 11
  • OmniClass TitleCasework Component Cabinets

Region availability

Europe
Norway
Sweden