Publish your products
Cladding Aris Tarimatec
Cladding Aris Tarimatec
Cladding Aris Tarimatec
Cladding Aris Tarimatec
Cladding Aris Tarimatec
Cladding Aris Tarimatec
Cladding Aris Tarimatec
    TARIMATEC

    Cladding Aris Tarimatec

    Aris is our range of decorative panels and friezes. This is avertical cladding solution that is quick and simple to install and is the perfect option for reforming and modifying the design of indoor and outdoor spaces.
    Thanks to the high-quality raw material used in its production, Aris profiles require no maintenance or additional treatment, even when installed outdoors.

    The full Aris range of profiles is available in seven main colours: Wenge, Ipe, Oak, Luna, Polar, Walnut and Silver. The rest of the range of colours and special lengths are available on request.

    Specification
    • Four different designs for three different styles that can be arranged either vertically or horizontally:

      1. ARIS SQUARE: The regular meander provides continuity to walls, ceilings, façades and furniture. This is an elegant and sophisticated design that will enhance any design. Available in Nature and Trama finish.
      2. ARIS CADENCE: Aris Cadence are available in two different finishes. The Nature finish stands out for its soft brushed texture and is suitable for both indoor and outdoor use. The Trama finish is a special embossed finish for indoor spaces and can be used to create a peaceful, elegant style.
      3. ARIS ONNA: The texture of the natural wood and the softness of the wavy lines combine to create an elegant, sophisticated design that will enrich any space with its unique grooved finish.
      4. ARIS HORIZON: Aris Horizon is the latest addition to our family of decorative panels and slats, designed for those seeking a three-dimensional look that adds character and depth to any space. With its innovative relief of grooves at varying heights, Aris Horizon transforms any surface into a visual play of light, shadow, and texture, adding a unique and contemporary dimension to walls, façades, ceilings, and furniture. Its modern aesthetic and great versatility make it an ideal choice for both interior and exterior projects looking for dynamism and originality.

      ---- FINISHES ----

      • Aris Square, Aris Cadence, and Aris Horizon are available in the Nature finish, characterized by a softly brushed texture suitable for both indoor and outdoor spaces.
      • The Surco finish of Aris Onna is perfect for interior and exterior use, creating a sensory texture that blends perfectly with the symmetrical design of this decorative profile.

    Technical specification
    • Unique ref.aris-tarimatec
    • Product familyCladding
    • Product groupAris
    • TypeObject (single object)
    • Date of publishing2024-07-23
    • Edition number1
    • Height (mm)3000
    • Width (mm)217.5
    • Depth (mm)15
    Related
    • Material mainWood-Plastic Composite (WPC)
    • Material secondaryLimestone
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit