Designed for urgent projects and installations, Tarkett Tech vinyl flooring is synonymous with agility. Modern, practical and functional, it enables agile transformation of space, as it does not require adhesive.
Tech from Tarkett is ideal to meet the demand for high-strength vinyl flooring, as it is a rigid floor, and also meets projects where acoustic comfort is a key item, as it has Soundblock technology of up to 19dB in the Ambienta® Tech Collection and 18dB in the Essence® Tech Collection.
The vinyl floors of the Tech Line can be installed over ceramic tiles without the need to level grouts (up to 3mm).
• WIDTH: 181mm (Group 24089) / 96mm (Group 24089715, 24089516) / 304,8mm (Group 24090)
• HEIGHT: 5mm
• DEPTH: 1520mm (Group 24089) / 610mm (Group 24089715, 24089516) / 609,6mm(Group 24090)
• WEIGHT: 8.09kg/m²
Region availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Costa Rica |
Brazil | El Salvador |
Chile | Guatemala |
Colombia | Honduras |
Ecuador | Mexico |
Guyana | Nicaragua |
Paraguay | Panama |
Peru | Trinidad and Tobago |
Suriname | |
Uruguay | |
Venezuela |