Publish your products
AirMaster Classic
Tarkett

AirMaster Classic

Designed to help improve air quality in living and working spaces, the DESSO AirMaster’s patented technology captures and retains fine dust 8 times more effectively than smooth floors and 4 times more than standard carpet*. The 9 updated accent colours and 9 neutral tiles showcase AirMaster Classic’s linear design, its sophisticated, irregular woven stripes offering spatial depth, shadow play and definition to any room or workspace. Combining these tiles with Sphere and Earth’s more organic finishes and colours creates richly textured floor designs.

As part of our continuous efforts to reduce our carbon footprint we are proud to launch a new and improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.


*Based on GUI test report AirMaster® 090225-01 DF with DESSO AirMaster® versus a standard smooth floor and versus standard structured loop pile carpet (median values).

Specification
    • Available in 9 accent colours and 9 neutral shades
    • Combinable with AirMaster Earth and AirMaster Sphere
    • Circular Carbon Footprint: 0.81 kg CO2/m2
    • Reduces the concentration of fine dust in the indoor air
    • First and only carpet awarded GUI Gold Plus Label
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver level certified
    • Made in Europe
Technical specification
  • Unique ref.desso-airmaster-classic
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2025-01-07
  • Edition number1
  • Height (mm)6
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Albania
Egypt
Bahrain
Austria
Iraq
Belgium
Israel
Czech Republic
Jordan
Denmark
Kuwait
Estonia
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit