Publish your products
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
Desert AirMaster
    Tarkett

    Desert AirMaster

    Inspired by nature, Desert AirMaster has a diffused pattern to give a marbled effect to flooring. Thanks to the random pattern on the top layer and a choice of two coloured backgrounds underneath, every carpet tile is different – providing endless design opportunities. The collection of nine neutrals tones variating from warm to cool and from light to dark is accompanied by three natural accent colours. With this broad range of colours Desert AirMaster can be used to achieve both a soft, calming as well as an stimulating environment.

    Specification
      • Available in 12 colours
      • Reduces the concentration of fine dust in the indoor air
      • First and only carpet product awarded with GUI Gold Plus label
      • Standard with 100% recyclable DESSO EcoBase backing
      • Cradle to Cradle® Silver level certified
    Technical specification
    • Unique ref.desso-desert-airmaster
    • Product familyDESSO
    • Product groupCarpet
    • TypeObject (single object)
    • Date of publishing2020-12-18
    • Edition number1
    • Height (mm)6.5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainPolyester
    • Designed inNetherlands
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationCovering
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Albania
    Egypt
    Bahrain
    Austria
    Iraq
    Belgium
    Israel
    Czech Republic
    Jordan
    Denmark
    Kuwait
    Estonia
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit