Publish your products
Enlaced
Tarkett

Enlaced

With a soft graphic design and grid-in-textile feel, DESSO Enlaced carpet tiles brighten modern spaces and foster an inviting atmosphere. Inspired by the playful patterns cast by grid-like structures as natural light filters through, the collection offers a range of light-infused colours—from neutrals to colourful accents. Each tile is made from PA6 solution-dyed yarn with 75% recycled content and an EcoBase® backing, providing a long-lasting solution that we welcome back for recycling at the end of a life well-served.

Specification
    • Circular Carbon Footprint: 1.67kg CO2/m2
    • Total recycled + bio-based content: 63.4%
    • Yarn recycled content: 75%
    • Recyclable yarn and backing: 100%
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
    • Made in Europe
Technical specification
  • Unique ref.desso-enlaced
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
  • Height (mm)6.5
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit