Publish your products
Essence
Essence
Essence
Essence
Essence
Essence
Essence
Essence
Essence
Essence
    Tarkett

    Essence

    Created with versatility in mind, the hard-wearing and highly functional DESSO Essence acts as the building block in a portfolio of four carpet collections designed to fit seamlessly together. The plain loop DESSO Essence tile comes in 31 strong refreshing colours, all of which are integrated throughout the DESSO Essence Maze, DESSO Essence Structure and DESSO Essence Stripe ranges. This means specifiers can more effectively combine complementary warm and cool neutrals, inject bold accent shades - featuring everything from teal through to burgundy - as well as exploring interesting interjections of pattern from across this true family of products. As the building block of the range, DESSO Essence is a strikingly simple flooring solution - offering affordable excellence and endless creative scope for commercial interiors.

    Specification
      • Available in 31 strong refreshing colours
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Technical specification
    • Unique ref.desso-essence
    • Product familyDESSO
    • Product groupCarpet
    • TypeObject (single object)
    • Date of publishing2020-12-18
    • Edition number1
    • Height (mm)5.5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainPolyester
    • Designed inNetherlands
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationCovering
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Austria
    Egypt
    Bahrain
    Belgium
    Iraq
    Czech Republic
    Israel
    Denmark
    Jordan
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit