Selecting the location and language will prioritise localised information. Continue
Marvel
Tarkett
Archived

Marvel

The DESSO Marvel carpet tile collection reestablishes contact with the soft side of nature, the glowing and flowing hills and landscapes of Mother Earth. Thirteen subtle tiles in soothing colours hint at handmade, crafted origins. Shades and hues of nature meet man-made colours and landscapes. Just like nature, no tile is the same. Combine neutral tiles with pops of subtle colour to create an indoor environment that feels like home. It’s the friendly side of the outdoors, that early morning breeze on a softly sloping hillside or the sweet embrace of a warm lake in the summer.

Specification
    • Available in 13 soothing colours
    • Standard with 100% recyclable DESSO EcoBase backing
    • Cradle to Cradle® Silver level certified
    • 100% ECONYL® yarn
    • Optional with the SoundMaster (Lite) acoustic backing
Technical specification
  • Unique ref.desso-marvel
  • Collection setDESSO
  • CollectionCarpet
  • TypeObject (single object)
  • Date of publishing2021-07-06
  • Edition number1
  • Height (mm)8
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • UNSPSC nameCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass TitleCarpet Tiles
  • OmniClass Number23-15 17 17 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes