Publish your products
Retrace
Tarkett

Retrace

Made to be remade. As part of the Origin Collection, DESSO Retrace is a truly circular product, it was designed to be disassembled so its components can be easily recycled into raw materials for new carpet tiles. The beauty of circularity comes across in the irregularity and textural variation of the design, an invitation to touch, feel and admire, time and time again.


The Retrace design looks to the carpet tile recycling process itself for inspiration, and shares the same beautiful colour palette with the DESSO Recharge, making it a perfect match.

Specification
    • Made in Netherlands
    • Circular Carbon Footprint:1,27 kg CO²/m
    • Yarn recycled content: 100%
    • Total recycled content: 61,1%
    • EcoBase backing- Cradle to Cradle Gold Level Certified
    • Optional SoundMaster Thrive acoustic backings
    • Retrace is 100% recyclable
Technical specification
  • Unique ref.desso-origin-retrace
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2024-07-03
  • Edition number1
Related
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit