Publish your products
iD Square Loose-Lay
Tarkett

iD Square Loose-Lay

A versatile flooring collection that enables the creation of inspirational interiors, iD Square Loose-Lay explores a wealth of colour, form and pattern. Crafted by Tarkett’s in-house design studio, all 41 designs and five formats - including a mini-plank format for even more creative layout options - can be combined to create dynamic, flexible workspaces via functional zoning, colourful pathways and transitional areas with personality. In addition, Carpet Match provides seamless integration with DESSO carpet thanks to the tiles’ similar height, working together to bring warmth and tactility to harmonious, characterful workplaces.

Made in France, our loose-lay, glue-free tiles are installed and disassembled with ease, offering quick access to the technical subfloor. The Class A standard in-room acoustic performance dampens noise levels for improved concentration, productivity and relaxation. New Tektanium® surface treatment offers unrivalled scratch, scuff and stain resistance. Manufactured with phthalate-free technology, our floors maintain ultra-low VOC (volatile organic compound) emissions, contributing to better indoor environments.

Specification
    • Made in France
    • 41 designs and five formats
    • Plank and mini-plank for Herringbone installation
    • The highest-Class A in-room acoustic benefits
    • Easy access to the technical subfloor
    • Carpet Match with DESSO carpet tiles
    • High durability for high-traffic areas
    • New Tektanium® surface treatment resists scuffs, scratches and stains
    • Recyclable through ReStart®
    • Contains 20% recycled content
Technical specification
  • Unique ref.id-square-loose-lay
  • Product familyTARKETT
  • Product groupFlooring - Modular Vinyl
  • TypeObject (single object)
  • Date of publishing2026-06-09
  • Edition number1
Related
  • Material mainVinyl
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit