We are using cookies to provide our services

By using our services you agree to our use of cookies

Acczent Excellence 4/80

Unique ref.: TA-AC-EXC-80
Brand: Tarkett
Product family: Flooring
Product group: Compact vinyl
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)

This product is replaced by ACCZENT EXCELLENCE U4

Inspired by the latest design trends, the Excellence collection brings you the widest combination of over 117 colours and wood designs for endless creativity. It is the all-inclusive solution for the comfort and resistance of any heavy traffic areas in education, aged care and offices. Acczent Excellence 80: the compact version for increased resistance to indentation.

■87 all-over colours and 30 wood decors fully adapted to age and setting
■Unique long-plank woods with new matt finish for authentic aspect (R10)
■New phthlate-free technology and total VOC emissions below 10µg/m3
■Fully coordinated wall, stairs and accessibility accessories
■Best indentation measured value: 0.03mm
■Excellent resistance with TopClean XP surface treatment
■All decors also available in acoustic version (Tapiflex Excellence 65)
■Available in loose-lay version: Acczent Unik


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved