We are using cookies to provide our services

By using our services you agree to our use of cookies

ACCZENT PLATINIUM U4

Unique ref.: TA-AC-PLAT4
Brand: Tarkett
Product family: flooring
Product group: Heterogeneous vinyl
Width (mm): 200
Date of publishing: 2018-09-26
Edition number: 1
Type: Object (single object)
Download (7)
Acczent Platinium is an innovative compact acoustic vinyl floor, extremely durable, for commercial use. The collection strikes a unique balance between acoustic properties (9 dB sound reduction) and indentation properties (0.03mm). Thanks to its in-laid manufacturing process, including the opaque wear layer of 1,02 mm on all references, the design has depth and remains extremely stable over time.
It is treated with our trademarked Top Clean XP surface protection for extreme durability and cost-effective maintenance. Also available in acoustic version with Tapiflex Platinium, this collection is part of a fully-integrated solution including wall coverings, wetroom options and accessories.
And it's 100% phthalate free.

*Extreme resistance with 1,02mm wear layer
*Innovative compact acoustic version with 9dB, 0,03mm indentation resistance
*72 in-laid references
*25% cost reduction in maintenance & cleaning
*Full Floor, Wall & Stairs coordination


Material main: Vinyl
Material secondary: Vinyl
Designed in: France
Manufactured in: France

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
OmniClass Number: 23-15 17 15 13
OmniClass Title: Plastic Flooring
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved