We are using cookies to provide our services

By using our services you agree to our use of cookies

AQUARELLE WALL HFS

Unique ref.: TA-AQ-WAL-HFS
Brand: Tarkett
Product family: Wall
Product group: Heterogeneous
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (8)
Is a PVC wall covering especially suitable for use in wet areas. This flooring does not contribute to infection spreading. It is available in 2 m widths and is 0.92 mm thick.

Waterproof installation, ideal for wet commercial applications
Unique concept: walls, floors, borders and accessories available (compatible with Granit Multisafe, Multisafe Aqua, Granit Safe.T and Optima Multisafe)
Low TVOC <10μg/m3: 100 times lower than the strictest standard in Europe
Phthalate-free technology


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L515
Uniclass 1.4 Description: Wall coverings (internal)
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved