We are using cookies to provide our services

By using our services you agree to our use of cookies

ECLIPSE PREMIUM

Unique ref.: TA-EC-PRE
Brand: Tarkett
Product family: Flooring
Product group: Homogeneous single layered vinyl flooring
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (8)
Challenge the Limits
Eclipse Premium, with Spirit Collection & Classic collection, brings you an unrivalled world of colours and coordination possibilities in line with evolving user needs and lifestyle trends. The Premium range is the largest ever collection of non-directional designs in plain and contrast colour combinations. It allows you to plan your entire project within one collection, Eclipse Premium & Primo Premium, combining all required functions - Primo Acoustic, Primo SD and/or Primo Safe.T - together with matching colours.

Waterproof installation, ideal for wet and barefoot commercial applications
Studded surface designed for better safety underfoot and easier cleaning: Esb, Class C
Part of Tarkett's complete wetroom system
Flexible handling for perfect coving and a watertight finish
16 attractive colours
Fire resistance: Bfl s1
Abrasion group T
100% recyclable with a 10 year guarantee
Low TVOC <10 μg/m3: 100 times lower than the strictest standard in Europe
Phthalate-free technology


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved