We are using cookies to provide our services

By using our services you agree to our use of cookies

ID Inspiration 70

Unique ref.: TA-ID-INS-70
Brand: Tarkett
Product family: Flooring
Product group: Vinyl tiles
Date of publishing: 2015-06-25
Edition number: 2
Type: Object (single object)
Download (7)
With iD Inspiration flooring, explore limitless design possibilities in a truly modular range to create spaces that build brand image, evoke emotion and positively shape the customer experience. iD Inspiration offers over 75,000 potential combinations to play with perceptions of space, light and effects through your choice of different format layouts, design, surface structure and bevelling

■Over 75,000 combinations through customisation programme
■Endless combinations of colours, patterns, surface effects and bevelling options
■More personnalisation possibilities with Floorcraft design service and matching accessories
■Ideal for stores, hotels and leisure environments where smart design matters
■0.7mm pure PVC transparent wear layer: exceptionally hardwearing and indentation resistant (also available with 0.55mm wear layer)
■TopClean XP PUR surface treatment for easy, low-cost maintenance and high return on investment


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 65 19
CSI MasterFormat 2014 Title: Resilient Tile Flooring
This product is available in:
Europe
  • France

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/64362/096519_FL_RESILIENT TILE FLOORING_Tarkett-Johnsontite.clean.doc

All BIM objects are real products from real manufacturers confirmed and approved