We are using cookies to provide our services

By using our services you agree to our use of cookies

iQ Granit

Unique ref.: TA-IQ-GRA
Brand: Tarkett
Product family: Flooring
Product group: Homogeneous single layered vinyl flooring
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (11)
When you look back at 40 years of flooring success, iQ Granit is one of the best-proven flooring materials on the market. Thousands of architects have experienced iQ Granit’s opportunities for creating harmonious commercial interiors. Tens of thousands of cleaning staff know that the claims for unique cleaning properties are true. Thousands of managers with budget responsibilities have been more than pleased by the low maintenance costs, and hence the superior life cycle cost. And millions of users are proof of the superb wear qualities of this homogeneous flooring.

■A complete coordinated range for every area
■An acoustic solution colour and pattern coordinated
■iQ unique self regenerating properties
■Best lifecycle costs on the market
■VOC below quantifiable level and phthalate free
■100% recyclable


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved