We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

IQ MEGALIT

Unique ref.: TA-IQ-MEG
Brand: Tarkett
Product family: Flooring
Product group: Homogeneous
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (8)
As a major innovator in the flooring industry we are proud to present iQ Megalit, a totally new look in homogeneous vinyl flooring based on unique technology. The extraordinary pattern depth with mother-of-pearl effect and contrasting parts in balance give iQ Megalit the liveliness of a natural material and a strong personality that everyone wants to be around. Our patent pending manufacturing process and unique technical advances give properties such as improved resistance to scratches, abrasion and stains, along with remarkable material strength and flexibility.

- An outstanding design effect
- Top rated for heavy traffic
- iQ unique self regenerating properties
- Best life cycle costs on the market
- VOC below quantifiable level and phthalate free
- 100% recyclable


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved