We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

IQ NATURAL

Unique ref.: TA-IQ-NAT
Brand: Tarkett
Product family: Flooring
Product group: Homogeneous
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (8)
The demand has never been higher for building techniques and materials that are environmentally friendly and sustainable. People want to be sure that the places where they live and work are healthy, and that everything has been done to make better buildings that reflect the needs of future as well as the present. iQ Natural is Tarkett’s innovative response to these new demands - a vinyl flooring that meets the highest standards for sustainable solutions.
In addition, iQ Natural has all the benefits of the iQ range and delivers performance to match its environmental credentials. iQ Natural is the new nature of vinyl flooring.
Tarkett has always been at the forefront of innovation in the flooring industry. With iQ Natural we bring our customers flooring solutions that are even more environmentally friendly and offer even more performance. iQ Natural is the natural choice for any commercial application, but particularly for the high-traffic and demanding worlds of healthcare, education, offices and retail.

- Made of 75% natural and renewable raw materials
- Wide palette of colours inspired by nature enriched with 11 new greys
- Unique dry-buffing surface restoration technology
- Best return on investment with less than 3 years payback - lower maintenance cost than other solutions
- Extreme durability with restorable appearance and technical performance for life
- Flexible handling for perfect coving and watertight finish
- 100% recyclable


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved