We are using cookies to provide our services

By using our services you agree to our use of cookies

Linoleum Veneto xf² 2,5

Unique ref.: TA-LI-XF-25
Brand: Tarkett
Product family: Flooring
Product group: Linoleum
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (11)
With its marbled design, divided into Soft and Strong pattern levels, and a wide colour range of 72 references, Veneto xf² 2.5 mm is a great choice for all commercial segments.

■Marbled design with strong and soft patterns
■A wide range of 72 colours available
■xf² surface treatment for a smoother matt appearance and improved performance
■Easy cleaning and maintenance, no need for polish and wax, for a highly cost effective flooring
■Cradle-to-Cradle® certification


Material main: Linoleum
Material secondary: Linoleum
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved