We are using cookies to provide our services

By using our services you agree to our use of cookies

Linoleum Silencio xf²

Unique ref.: TA-LI-XF-SI
Brand: Tarkett
Product family: Flooring
Product group: Linoleum
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (12)
To reduce impact and ambient noise and enhance underfoot comfort and wellbeing, Tarkett’s Silencio xf™2 offers an acoustic linoleum solution with sound
reduction of 18dB.
With a total thickness of 3.8mm, it’s made in a two-layer construction of 2.5mm linoleum with a 1.3mm pre-bonded foam underlay.

■ Floor covering with 18dB sound reduction
■ 2.5mm Linoleum Veneto xf² on jute backing
■ 1.3mm recycled polyurethane foam backing
■ Xf² surface treatment for a smoother appearance and improved performance
■ Easy cleaning and maintenance, no need for polish and wax, for highly cost effective flooring
■ Available in all Veneto colours.


Material main: Linoleum
Material secondary: Linoleum
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved