We are using cookies to provide our services

By using our services you agree to our use of cookies

MULTISAFE GRANIT

Unique ref.: TA-MU-GRA
Brand: Tarkett
Product family: Flooring
Product group: Homogeneous
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (9)
Safety is always an important issue in commercial premises where many people spend long periods every day.
In wet areas, safety is crucial for both staff and visitors.
Granit Multisafe is a special flooring for wet areas, designed for better safety underfoot. The flooring’s construction provides a good grip for feet even when the floor is slippery with soap and water. The dense, impermeable surface and the well-rounded studs means Granit Multisafe is hygienic and easy to clean. It is recommended for barefoot areas only.
Granit Multisafe is colour coordinated with Aquarelle Wall HFS for a perfect watertight wetroom installation.Granit Multisafe is available with multi colour welding rods for a perfect seamless finish. Granit Multisafe is also coordinated with the extended Granit family of specialist flooring – iQ Granit 62 colour core range, iQ Granit acoustic, iQ Granit SD, iQ Toro SC and Granit Safe.T for high level underfoot safety.

Waterproof installation ideal for wet commercial applications
Studded surface for excellent slip resistance
Colour coordinated with Aquarelle Wall HFS and iQ Granit extended family
Part of Tarkett's wetroom system with all necessary accessories
Hygienic and easy to maintain
16 exciting colours
Fire resistance Bfl s1
Class C: highest level of slip resistance on the market
Available in 25 rm x 2 m - 2 mm thick + 0.5 mm studs
Abrasion group T
100% recyclable with a 10 year guarantee


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Flooring - Laminates
IFC classification: Building Element
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved