We are using cookies to provide our services

By using our services you agree to our use of cookies

PROTECTWALL 1.5

Unique ref.: TA-PR-WAL-15
Brand: Tarkett
Product family: Wall
Product group: Heterogeneous
Date of publishing: 2016-06-24
Edition number: 1
Type: Object (single object)
Download (8)
The ideal solution for areas that need everyday protection levels such as
patient rooms in healthcare and general use in education. ProtectWALL 1.5 offers excellent impact resistance and is easy to clean and maintain.

High resistance to impact and scratch
Resistance to stain and chemical
PUR surface treatment for easy cleaning and maintenance
Colour coordinated with various Tarkett ranges for one global design solution
Reduced damage to walls: lower repair and maintenance costs
Available in 2m width: less joints, better hygiene
Low TVOC <10μg/m3: 100 times lower than the strictest standard in Europe
Phthalate-free technology


Material main: Vinyl
Material secondary: Vinyl
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L515
Uniclass 1.4 Description: Wall coverings (internal)
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved