Publish your products
Acczent Excellence 80
Tarkett
Archived

Acczent Excellence 80

Acczent Excellence 80 is one of the most creative heavy-traffic vinyl flooring ranges on the market, with a durable resistance to indentation (0,01mm). With 127 décors and colours, in matt finish, it offers endless possibilities to create inspiring interiors.
It is treated with our trademarked Top Clean XP surface protection for extreme durability and cost-effective maintenance. Also available as tiles and in acoustic format with Tapiflex Excellence 65, this collection is part of a fully-integrated solution including wall coverings, wetroom options and accessories.

Specification
    • 127 stunning colours & designs with matt finish
    • Compact version ideal for heavy-traffic
    • Excellent resistance to indentation (0,01mm)
    • 25% cost reduction in maintenance & cleaning
    • Full Floor, Wall & Stairs coordination
    • 100% phthalate free
Technical specification
  • Unique ref.tarkett-acczent-excellence-80
  • Product familyTARKETT
  • Product groupFlooring - Heterogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2021-04-01
  • Edition number1
  • Height (mm)2
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes