Publish your products
Granit Multisafe
Tarkett

Granit Multisafe

Granit Multisafe is an extremely durable safety floor that helps prevent the risk of slipping in schools, hospitals and other wet areas like public bathrooms and shower rooms. A studded anti-slip grip provides a high level of protection for bare feet, even when the floor is covered with soap and water. The 8 new colours are specially designed to coordinate with the other products and accessories of the iQ Granit multi-solution family.


Part of Aquasens, the complete wetroom concept including coordinated floors and accessories. Also coordinate with Protectwall and Excellence floors for other areas of the building.

Specification
    • Studded, anti-slip floors: class C barefoot, R10 shod
    • Hygienic and easy to clean
    • Recyclable offcuts and post-use
    • 25,5% recycled content
    • Optimal indoor air quality and phthalate free
    • Made in Sweden
Technical specification
  • Unique ref.tarkett-granit-multisafe
  • Product familyTARKETT
  • Product groupFlooring - Homogeneous vinyl
  • TypeObject (single object)
  • Date of publishing2021-04-01
  • Edition number1
Related
  • Material mainVinyl
  • Designed inSweden
Classification
  • BIMobject CategoryFlooring - Vinyl Flooring
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit